MT-280
Wedge Anchor, 5/8 in x 6 in
Specifications
Product Classification
Product Type | Anchor |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 152.4 mm | 6 in |
Pipe Outer Diameter | 15.24 mm | 0.6 in |
Material Specifications
Material Type | Plated steel |
Packaging and Weights
Included | Anchors |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Anchor |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 152.4 mm | 6 in |
Pipe Outer Diameter | 15.24 mm | 0.6 in |
Material Specifications
Material Type | Plated steel |
Packaging and Weights
Included | Anchors |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse