Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MTC9901-10

Base Shoe Pipe Column, 10 ft 6 in

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Pipe column

General Specifications

Application Base shoe
Mounting Waveguide bridge support bracket
Pipe, quantity 1

Dimensions

Height 3219.450 mm | 126.75 in
Width 203.200 mm | 8 in
Length 203.200 mm | 8 in
Pipe Length 3219.450 mm | 126.75 in
Pipe Outer Diameter 88.9 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Anchors | Pipe
Packaging quantity 1
Weight, net 43.6 kg | 96.121 lb

Product Classification

Product Type Pipe column

General Specifications

Application Base shoe
Mounting Waveguide bridge support bracket
Pipe, quantity 1

Dimensions

Height 3219.450 mm | 126.75 in
Width 203.200 mm | 8 in
Length 203.200 mm | 8 in
Pipe Length 3219.450 mm | 126.75 in
Pipe Outer Diameter 88.9 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Anchors | Pipe
Packaging quantity 1
Weight, net 43.6 kg | 96.121 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification