Power

Undercarpet Cabling Installation
Publish Date: January 5, 2018

Understand the products and the basic installation techniques of the Undercarpet Power Cabling System
Managing Power over Ethernet with imVision
Publish Date: January 5, 2018

More and more powered devices connect to the network each day, driven by convergence and the IoT. Jason Bautista explains how the imVision automated infrastructure management system delivers the necessary tools for managing Power over Ethernet links.
Solutie Commscope Powered Fiber Cable System
Publish Date: January 5, 2018

Sau cum putem alimenta PoE (Power-Over-Ethernet) la o distanta de pana la 3km. Cu ajutorul unui cablu special ce integreaza cupru pentru alimentarea electrica pe 48V si fibra optica pentru transmisia semnalului optic. Convertorul integrat este protejat la supratensiuni si supracurenti cu ajutorul la 4 elemente.
CAPEX and OPEX Savings in HD Camera Deployments Using a Powered Fiber Cable System
Publish Date: January 5, 2018

High-definition video cameras are increasingly popular as a means to secure sites such as hospitals and university campuses, but evolution in camera technology and the demands of specific venues are driving changes in the cabling systems used to connect these cameras. The need to bring power and high-bandwidth data resources to every camera in a broad-based deployment often means high construction costs and suboptimal placement of cameras. In this presentation, CommScope’s Product Development Engineer Chris Raynor will look at the changing technology in surveillance cameras, how this impacts the type of cabling used to connect them, and how hybrid cable systems can support future deployments.
Powered Fiber Cable System
Publish Date: January 5, 2018

A complete “rack to device” solution for powering and communicating with HD cameras, wi-fi hotspots, small cell and other network devices. Fast, simple installation, at 30x the distance of traditional CAT cable systems.
The Benefit of Deploying CommScope’s Powered Fiber Cable System
Publish Date: January 5, 2018

One challenge when deploying optical network terminals and other remote devices is finding a local source of power. Network engineers plan where they want to place these devices; however, the absence of a local power source sometimes forces placement in alternative locations. Sometimes this means hiring an electrician to bring power to the remote locations. In this video, Joe Depa speaks with Ryan Chappell, business development manager, about how CommScope’s Powered Fiber Cable System can deliver Power over Ethernet up to 30 times the distance of CAT cable systems.
PowerShift™ the industry’s first intelligent, plug-and-play dc power supply
Publish Date: January 5, 2018

Upgrading to LTE is increasingly expensive, but it doesn’t have to be. PowerShift gives you back the balance of power by delivering the most efficient voltage to your RRUs in real time automatically—regardless of power supply, distance, conductor size or RRU power requirements. Contact your local CommScope representative today to learn more.
Powered By OneLink