Data Center Installation Videos

Ultra Density Splice (UDS) Panel Installation Instructions
Publish Date: March 27, 2018

Ultra Density Splice (UDS) Panel Installation Instructions
EHD 1RU Panel - Day 1 installation
Publish Date: February 22, 2018

Installation of CommScope’s Enhanced High Density (EHD) fiber panel LC-MPO modules and trunk cables on Day 1, where no other cables or modules are present. See how easy it is to fully access the rear ports and install trunk cables.
EHD 1RU Panel - Day 2 installation
Publish Date: February 22, 2018

Installation of CommScope’s Enhanced High Density (EHD) fiber panel LC-MPO modules and trunk cables on Day 2, when existing cables and modules are present. See how easy it is to fully access the rear ports and install additional trunk cables without disturbing adjacent connectivity.
Installation of CommScope Preterminated NG4access Cable Module Assembly
Publish Date: February 6, 2018

Installation of CommScope Preterminated NG4access Cable Module Assembly
InstaPATCH® QUATTRO: Testing Procedures
Publish Date: February 5, 2018

The SYSTIMAX® InstaPATCH® QUATTRO solution is a 10GBASE-T and 1GBASE-T cassette and trunk based connectivity solution that combines high-performance with plug-and-play simplicity for fast data center deployment and easy modification as your network needs evolve. This video takes a deeper dive into the stringent testing that the InstaPATCH QUATTRO solution goes through before leaving the factory. - for more information: http://bit.ly/ipqcs
InstaPATCH Cu Pre-Terminated Copper Solution
Publish Date: February 5, 2018

http://bit.ly/cPyx7L - With our customizable InstaPATCH Cu Pre- Terminated Solutions, pre-connectorized assemblies are precisely engineered at the manufacturing facility according to your needs. Then, they are delivered to your site as a comprehensive solution, including cable, apparatus, design and layout, already labeled, easy to configure and ready to install. The installer simply pulls each pre-assembled solution out of the box and connects it to the appropriate port. - http://bit.ly/cPyx7L
GigaSPEED X10D 91B Series Cable Termination
Publish Date: February 5, 2018

http://bit.ly/SYSTIMAX_GigaSPEEDX10D - The GigaSPEED X10D Solution provides unprecedented performance for key parameters such as insertion loss and all forms of crosstalk, both within and between channels, yielding improved bandwidth, data throughput and network efficiency. With SYSTIMAX 360, the next-generation infrastructure network, the GigaSPEED X10D Solution is truly a network without limits. http://bit.ly/SYSTIMAX_GigaSPEEDX10D
MPO Adapter and Connector Inspection and Cleaning Instructions
Publish Date: February 5, 2018

High Density Equipment Panel 1RU MPO Adapter and Connector Inspection and Cleaning Instructions
CommScope Fiber Optic Qwik II Connector Termination Video
Publish Date: February 5, 2018

http://bit.ly/qwikII - Demonstration of how to terminate optical fiber with CommScope's Qwik II LC, SC and ST connectors.
CommScope Fiber Optic Lockable Patch Cord Kit Procedure
Publish Date: February 5, 2018

http://bit.ly/cNSCns LC patch cord locking kit demonstration http://www.commscopeblogs.com
FPX Panel Installation Instructions
Publish Date: February 5, 2018

FPX Panel Installation Instructions
FiberGuide Optical Raceways Overview
Publish Date: February 5, 2018

FiberGuide fiber management system is a comprehensive, innovative and versatile optical raceway system. Safely route fiber patch cords and intra-facility cables between network elements and fiber distribution equipment.
NG4access ODF Platform Chassis Door Installation and Removal
Publish Date: February 5, 2018

NG4access ODF Chassis Door Installation and removal instructions
NG4 Patch Cord and Cable Routing Overview
Publish Date: February 5, 2018

Description
NG4access ODF Platform Access Tray Installation And Removal
Publish Date: February 5, 2018

Description
NG4access ODF Platform Vertical Cable Guide Installation and Removal
Publish Date: February 5, 2018

NG4access: Vertical Cable Guide Installation & Removal
NG4access ODF Platform Chassis and Frame Patch Cord Routing
Publish Date: February 5, 2018

Description
NG4access ODF Platform Installing MPO Module in Access Tray
Publish Date: February 5, 2018

Description
Powered By OneLink