Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:

Product Type
Show more filters
007004-000 | XAGA-550-92/25-500
XAGA® 550 Copper Closure, unpressurized, heat shrink, 500 mm sheath opening, 92 mm splice bundle diameter
019738-000 | XAGA-530-75/15-400
XAGA® 530 Copper Closure, unpressurized, heat shrink, 400 mm sheath opening, 75 mm splice bundle diameter
030375-000 | XAGA-550-200/50-720
XAGA® 550 Copper Closure, unpressurized, heat shrink, 720 mm sheath opening, 200 mm splice bundle diameter
036745-000 | XAGA-550-75/15-650
XAGA® 550 Copper Closure, unpressurized, heat shrink, 650 mm sheath opening, 75 mm splice bundle diameter
065016-000 | XAGA-530-43/8-150
XAGA® 530 Copper Closure, unpressurized, heat shrink, 150 mm sheath opening, 43 mm splice bundle diameter
071374-000 | XAGA-550-122/30-300
XAGA® 550 Copper Closure, unpressurized, heat shrink, 300 mm sheath opening, 122 mm splice bundle diameter
095347-000 | XAGA-550-43/8-200
XAGA® 550 Copper Closure, unpressurized, heat shrink, 200 mm sheath opening, 43 mm splice bundle diameter
130884-000 | XAGA-550-160/42-500
XAGA® 550 Copper Closure, unpressurized, heat shrink, 500 mm sheath opening, 160 mm splice bundle diameter
213535-000 | XAGA-530-55/12-150
XAGA® 530 Copper Closure, unpressurized, heat shrink, 150 mm sheath opening, 55 mm splice bundle diameter
236219-000 | XAGA-550-75/15-250
XAGA® 550 Copper Closure, unpressurized, heat shrink, 250 mm sheath opening, 75 mm splice bundle diameter
292261-000 | XAGA-530-125/30-450
XAGA® 530 Copper Closure, unpressurized, heat shrink, 450 mm sheath opening, 125 mm splice bundle diameter
333864-000 | XAGA-550-92/25-300
XAGA® 550 Copper Closure, unpressurized, heat shrink, 300 mm sheath opening, 92 mm splice bundle diameter
362127-000 | XAGA-530-55/12-300
XAGA® 530 Copper Closure, unpressurized, heat shrink, 300 mm sheath opening, 55 mm splice bundle diameter
465238-000 | XAGA-550-122/30-650
XAGA® 550 Copper Closure, unpressurized, heat shrink, 650 mm sheath opening, 122 mm splice bundle diameter
500503-000 | XAGA550-C2-490/120-M466
XAGA® 550 Copper Closure, unpressurized, heat shrink, 21 inch sheath opening, 4.9 inch splice bundle diameter
513115-000 | XAGA550-A1-170/35-M466
XAGA® 550 Copper Closure, unpressurized, heat shrink, 17 inch sheath opening, 1.7 inch splice bundle diameter
565299-000 | XAGA-530-75/15-300
XAGA® 530 Copper Closure, unpressurized, heat shrink, 300 mm sheath opening, 75 mm splice bundle diameter
619916-000 | XAGA-550-122/30-500
XAGA® 550 Copper Closure, unpressurized, heat shrink, 500 mm sheath opening, 122 mm splice bundle diameter
627498-000 | XAGA-550-43/8-350
XAGA® 550 Copper Closure, unpressurized, heat shrink, 350 mm sheath opening, 43 mm splice bundle diameter
651705-000 | XAGA550-B4-300/48-MS466
XAGA® 550 Copper Closure, unpressurized, heat shrink, 37 inch sheath opening, 3 inch splice bundle diameter
673167-000 | XAGA550-A-170/35-M466
XAGA® 550 Copper Closure, unpressurized, heat shrink, 12 inch sheath opening, 1.7 inch splice bundle diameter
756805-000 | XAGA550-B2-300/48-MS466
XAGA® 550 Copper Closure, unpressurized, heat shrink, 21 inch sheath opening, 3 inch splice bundle diameter
765183-000 | XAGA550-D2-595/185-M466
XAGA® 550 Copper Closure, unpressurized, heat shrink, 21 inch sheath opening, 5.95 inch splice bundle diameter
820353-000 | XAGA-530-100/25-450
XAGA® 530 Copper Closure, unpressurized, heat shrink, 450 mm sheath opening, 100 mm splice bundle diameter
829368-000 | XAGA-550-75/15-500
XAGA® 550 Copper Closure, unpressurized, heat shrink, 500 mm sheath opening, 75 mm splice bundle diameter
1 2 Previous Next 
Add Cancel
Powered By OneLink