Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:

Portfolio
Rack Units
Shelf Movement
Brand
Product Type
Show more filters
760209940 | HD-1U
High Density 1U modular cassette sliding Panel, accepts (4) InstaPATCH® 360 modules or MPO panels, providing up to 48 duplex LC ports, or up to 32 MPO ports
760209957 | HD-2U
High Density 2U modular cassette sliding Panel, accepts (8) InstaPATCH® 360 modules or MPO panels, providing up to 96 duplex LC ports or up to 64 MPO ports
760209965 | HD-4U
High Density 4U modular cassette sliding Panel, accepts (16) InstaPATCH® 360 modules or MPO panels, providing up to 192 duplex LC ports or up to 128 MPO ports
760210732 | HD-1U-FX
High Density 1U modular cassette fixed Panel, accepts (4) InstaPATCH® 360 modules or MPO panels, providing up to 48 duplex LC ports, or up to 32 MPO ports
760210740 | HD-2U-FX
High Density 2U modular cassette fixed Panel, accepts (8) InstaPATCH® 360 modules or MPO panels, providing up to 96 duplex LC ports or up to 64 MPO ports
760210757 | HD-4U-FX
High Density 4U modular cassette fixed Panel, accepts (16) InstaPATCH® 360 modules or MPO panels, providing up to 192 duplex LC ports or up to 128 MPO ports
760217414 | HD-iP-1U-96F-LC-DM-LS-SD
HD iPATCH 1U 96F-LC Distribution Module, LazrSPEED, Sliding Panel
760217422 | HD-iP-1U-96F-LC-DM-TS-SD
HD iPATCH 1U 96F-LC Distribution Module, TeraSPEED, Sliding Panel
760217448 | HD-iP-2U-192F-LC-DM-LS-SD
HD iPATCH 2U 192F-LC Distribution Module, LazrSPEED, Sliding Panel
760217455 | HD-iP-2U-192F-LC-DM-TS-SD
HD iPATCH 2U 192F-LC Distribution Module, TeraSPEED, Sliding Panel
760217463 | HD-iP-1U-32-MPO-DP-SD
HD iPATCH 1U 32-MPO Distribution Panel, Sliding Panel
760217471 | HD-iP-2U-64-MPO-DP-SD
HD iPATCH 2U 64-MPO Distribution Panel, Sliding Panel
760218396 | HD-iP-1U-48F-LC-DM-LS-SD
HD iPATCH 1U 48F-LC Distribution Module, LazrSPEED, Sliding Panel
760218404 | HD-iP-1U-48F-LC-DM-TS-SD
HD iPATCH 1U 48F-LC Distribution Module, TeraSPEED, Sliding Panel
760218420 | HD-iP-2U-96F-LC-DM-LS-SD
HD iPATCH 2U 96F-LC Distribution Module, LazrSPEED, Sliding Panel
760218438 | HD-iP-2U-96F-LC-DM-TS-SD
HD iPATCH 2U 96F-LC Distribution Module, TeraSPEED, Sliding Panel
760231506 | HD-1U-SP
High Density 1U Sliding fiber Panel, accepts (4) InstaPATCH® 360 modules or MPO panels, providing up to 48 duplex LC ports, or up to 32 MPO port, accepts splice wallets, RoloSpice trays and stackable splice trays
760231514 | HD-2U-SP
High Density 2U Sliding Fiber Splice Panel, to accommodate a maximum of 96 single fusion splices when using the Splice Wallet® or 64 single fusion splices when using the RoloSplice® splice tray organizers
760231522 | HD-4U-SP
High Density 4U Sliding Fiber Splice Panel, to accommodate a maximum of 192 single fusion splices when using the Splice Wallet® or 128 single fusion splices when using the RoloSplice® splice tray organizers
760236400 | HD-iP-1U-96F-LC-DM08-ULL-WB-SD
HD iPATCH 1U 96F-LC Distribution MPO08 ULL Module, LazrSPEED WideBand, Sliding Panel
760236401 | HD-iP-1U-96F-LC-DM08-ULL-LS-SD
HD iPATCH 1U 96F-LC Distribution MPO08 ULL Module, LazrSPEED, Sliding Panel
760236402 | HD-iP-2U-192F-LC-DM08-ULL-WB-SD
HD iPATCH 2U 192F-LC Distribution MPO08 ULL Module, LazrSPEED WideBand, Sliding Panel
760236403 | HD-iP-2U-192F-LC-DM08-ULL-LS-SD
HD iPATCH 2U 192F-LC Distribution MPO08 ULL Module, LazrSPEED, Sliding Panel
760236404 | HD-iP-1U-96F-LC-DM12-ULL-WB-SD
HD iPATCH 1U 96F-LC Distribution MPO12 ULL Module, LazrSPEED WideBand, Sliding Panel
760236405 | HD-iP-1U-96F-LC-DM12-ULL-LS-SD
HD iPATCH 1U 96F-LC Distribution MPO12 ULL Module, LazrSPEED, Sliding Panel
1 2 3 Previous Next 
Add Cancel
Powered By OneLink