Product Classification  
Portfolio   CommScope®
Product Series   HD
Product Type   Fiber patch panel
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Material Type   Steel
   
Dimensions  
Depth   549.91 mm   |   21.65 in
Height   177.80 mm   |   7.00 in
Width   482.60 mm   |   19.00 in
Material Thickness   19.0 ga   |   0.9 mm
Weight   11.25 kg   |   24.80 lb
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
   
General Specifications  
Intelligence Type   iPatch® ready
Rack Units   4.0
Shelf Movement   Sliding
Application   Accepts sixteen 360 modules, 360G2 cartridges or MPO panels
Color   Black   |   Silver