Product Classification  
Portfolio   CommScope®
Product Series   UD
Product Type   Fiber patch panel
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Material Type   Acrylonitrile butadiene styrene (ABS)   |   Polycarbonate (PC)   |   Steel
   
Dimensions  
Depth   553.97 mm   |   21.81 in
Height   88.90 mm   |   3.50 in
Width   482.60 mm   |   19.00 in
Weight   9.62 kg   |   21.20 lb
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
   
General Specifications  
Intelligence Type   iPatch® ready
Rack Units   2.0
Shelf Movement   Sliding
Application   Accepts twelve 360 modules or MPO panels
Color   Silver