080340-000   |   FIST-GPST-12-AJB-2

FIST GPST Fiber Patch/Splice Tray, 12 ports, SC/APC, singlemode, ANT splice chip, 19 in, gray, right patch cord routing

Product Classification  
Brand   FIST™
Product Series   FIST-GPST
Product Type   Fiber patch/splice tray
Regional Availability   EMEA
   
Construction Materials  
Fiber Mode   Singlemode
   
Dimensions  
Depth   190.00 mm   |   7.48 in
Height   18.00 mm   |   0.71 in
Width   355.00 mm   |   13.98 in
   
Environmental Specifications  
Operating Temperature   -5 °C to +45 °C (+23 °F to +113 °F)
Relative Humidity   Up to 93%, non-condensing
Storage Temperature   -30 °C to +60 °C (-22 °F to +140 °F)
   
General Specifications  
Color   Gray
Functionality   Patching   |   Splicing
Interface Feature, front   APC
Interface, front   SC
Package Quantity   1
Splicing Type   ANT, single fiber fusion
Total Ports, quantity   12
   
Mechanical Specifications  
Patch Cord Entry Location   Front, right side
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink