alert
Obsolete

This product was discontinued on: March 1, 2018

For other alternatives, please contact us for more information.

CC1102-000   |   FIST-SODF2-M-S24-F1PR

FIST-SODF2-Fiber Termination/Splice Block, pre-terminated with pigtails, 24 FC/UPC, singlemode, gray

Product Classification  
Brand   FIST™
Product Series   FIST-SODF2
Product Type   Fiber patch/splice block
Regional Availability   EMEA
   
Construction Materials  
Fiber Mode   Singlemode
   
Environmental Specifications  
Operating Temperature   -5 °C to +45 °C (+23 °F to +113 °F)
Relative Humidity   Up to 93%, non-condensing
Storage Temperature   -30 °C to +60 °C (-22 °F to +140 °F)
   
General Specifications  
Application   Used in FIST-SODF-style frames only
Color   Gray
Color, front   Gray
Functionality   Patching   |   Splicing
Includes   Mounting hardware
Interface Feature, front   Standard
Interface, front   FC
Package Quantity   1
Total Ports, quantity   24
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Visio Stencil

Add Cancel
Powered By OneLink