CV7904-000   |   NGF-TB1CRUL1ME0020

Next Generation Frame (NGF) Fiber Termination Block with IFC Cable, singlemode, 96 SC/APC to Stub tail, right oriented, upward cable exit, putty white, 20 m

Product Classification  
Product Series   NGF
Product Type   Fiber patch block, with IFC cable
Regional Availability   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Mode   Singlemode
Finish   Powder coated
Material Type   Steel
   
Dimensions  
Cable Stub Length   20 m   |   66 ft
Depth   434.34 mm   |   17.10 in
Height   239.27 mm   |   9.42 in
Width   153.42 mm   |   6.04 in
   
Environmental Specifications  
Operating Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Qualification Standards   Telcordia GR-449-CORE
Relative Humidity   Up to 80%, non-condensing
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Shelf Movement   Fixed
Application   Used in NGF-style frames only
Body Style   Right orientation
Cable Stub Type   IFC
Color   Putty white
Color, front   Putty white
Door Type, front   Compression latch   |   Hinged
Functionality   Patching
Growth Configuration   Fully loaded
Interface Feature, front   APC
Interface, front   SC
Interface, rear   Stub tail
Package Quantity   1
Rack Type   NGF
Total Ports, quantity   96
   
Mechanical Specifications  
Cable Exit Location   Upward
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink