319072-000   |   FIST-SOSA2-2R4/8-S

FIST™ Splice Sub-assembly kit with 2 trays, each for holding up to 2 4-strip ribbon or 1 8-strip ribbon fibers, with Heat Shrink type splice holder

  • Splice sub-assemblies consists of a wraparound groove plate holding the included splice organizer trays
  • Groove plates are designed with slots for routing fiber to and from the organizer trays
  • Loop-back facility allowing for single circuit uncut looped fiber storage on the splice tray
  • Compliant with most splice types and independent of any optical fiber construction
Product Classification  
Product Type   Fiber splice tray
Product Series   FIST-SOSA2
Regional Availability   EMEA
Product Brand   FIST™
   
General Specifications  
Application   For use with BUDI fiber wall boxes   |   For use with FIST fiber splice closures   |   For use with FIST fiber splice panels
Color   Gray
Fiber Storage Length, maximum   2050 mm for 4-ribbon fibers   |   2050 mm for 8-ribbon fibers
Fiber Storage Length, minimum   650.00 mm   |   25.59 in
Package, quantity   1
Packaging Type   Bag   |   Carton
Splice Protector Diameter, maximum   5.00 mm   |   0.20 in
Splice Protector Diameter, minimum   3.50 mm   |   0.14 in
Splice Protector Length, maximum   45.00 mm   |   1.77 in
Splice Protector Length, minimum   35.00 mm   |   1.38 in
Splice Tray Chip Type   Heat shrink
Splice Tray Construction   R4/8 (for up to 2 ribbon 4 or 1 ribbon 8 strips)
Splice Tray Included, quantity   2
Splices per Tray, note   1 mass splice (8-ribbon) per tray   |   2 mass splices (4-ribbon) per tray
Splices per Tray, quantity   3
Used UMS Units, quantity 2
   
Dimensions  
Height   8.00 mm   |   0.31 in
Length   152.00 mm   |   5.98 in
Weight   0.10 kg   |   0.22 lb
Width   104.00 mm   |   4.09 in
   
Dimension Drawing  
Click on image below to enlarge.
Dimension Drawing   Used as an image placeholder
   
Mechanical Specifications  
Material Type   PBT   |   PET
Minimum Bend Radius, standard   30.00 mm   |   1.18 in
   
Environmental Specifications  
Environmental Space   Indoor   |   Outdoor
Relative Humidity   93%, non-condensing
Storage Temperature   -40 ºC to +70 ºC (-40 ºF to +158 ºF)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Building Information Modeling (BIM) Objects

Visio Stencil

Add Cancel
Powered By OneLink