FST-T-08NHM2-A0001F

FST Flexible Service Terminal, 8 Port, 8 Full-size hardened Adapters at drop side, 1 HMFOC Stub (no Pins/Plug) at feeder side, black, 1 ft long

  • Flexible Service Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Flexible structure plus very small branching unit, allowing installation in constrained spaces
  • Output cables are staggered, optimizing distributed space consumption and minimizing cable kinking
Product Classification  
Product Type   Access terminal, without splitter/tap
Product Series   FST-T
Regional Availability   Asia   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Distribution Type   8 ports
Port, quantity   8
Cable Type   Dielectric - Flat - Loose Tube
Port Type   Hardened full-size SC/APC
Stub Type   Hardened multi-fiber (HMFOC) jack, no pins
Cable, quantity   9
Enclosure Color   Black
Package, quantity   1
Packaging Type   Box   |   Carton
Splitter, quantity   0
   
Dimensions  
Cable Length   0.30 m   |   1.00 ft
Depth   31.00 mm   |   1.22 in
Height   112.50 mm   |   4.43 in
Outer Cable Dimensions   6.0 mm (0.23 in)
Weight, without cable   0.45 kg   |   1.00 lb
Width   53.00 mm   |   2.09 in
   
Dimension Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Enclosure Material Type   Engineered plastic
Mount Type   Handhole   |   Pedestal
   
Optical Specifications  
Attenuation, maximum   0.60 dB/km @ 1310 nm
0.60 dB/km @ 1550 nm
Attenuation, maximum (temporary)   0.60 dB/km @ 1310 nm   |   0.60 dB/km @ 1550 nm
Fiber Type   G.657.A2
Insertion Loss, Stub Connector, maximum   0.45 dB
Insertion Loss, Stub Connector, typical   0.16 dB
Insertion Loss, Terminal Connector, maximum   0.40 dB
Insertion Loss, Terminal Connector, typical   0.16 dB
Return Loss, Connector, minimum   65 dB
Wavelength Range   1260–1635 nm
   
Environmental Specifications  
Environmental Space   Above ground   |   Below ground   |   Buried
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Qualification Standard   IEC 60529, IP68 + 3 m waterhead   |   Telcordia GR-3120-CORE   |   Telcordia GR-3152-CORE   |   Telcordia GR-326-CORE
UV Resistance   UV stabilized