1116542-1

CERTI-SEAL Copper Closure, unpressurized, gel sealed, in-line, for up to 2 pair splices

  • One-piece, snap-together latching system with pre-installed gel sealant eliminating special handling
  • Accommodates a variety of cables and connector types
  • High-compression, high-impact housing provides maximum durability
Product Classification  
Product Type   Gel filled closure
Product Series   CERTI-SEAL
Regional Availability   EMEA
   
General Specifications  
Color   Black
Package, quantity   1
Packaging Type   Bag   |   Carton
Splicing Capacity, maximum   2
   
Dimensions  
Height   19.05 mm   |   0.75 in
Length   101.60 mm   |   4.00 in
Width   28.70 mm   |   1.13 in
   
Mechanical Specifications  
Cable Sealing Type   Gel filled
Closure Style   In-line
   
Environmental Specifications  
Environmental Space   Aerial   |   Buried
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink