067962-000   |   FIST-GCO2-RSK-CC

FIST Round port heat shrink seal kit for central core cable (both single fiber and ribbon)

  • For sealing two cables having a diameter range of 5-25 mm through the round ports (numbered 3-8) of the closure
  • Included metal cable fixation bracket and spiral tube terminates the central core cable
Product Classification  
Product Type   Heat shrink sealing kit
Product Series   FIST-GCO2
Regional Availability   EMEA
   
General Specifications  
Application   For use with FIST-GCO2 Fiber closures
Cable Capacity, maximum   1
Color   Black
Includes   Cable termination brackets   |   Dummy plugs   |   Multi-out gel seal
Package, quantity   1
Single Cable Diameter, maximum   18.00 mm   |   0.71 in
Single Cable Diameter, minimum   5.00 mm   |   0.20 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Building Information Modeling (BIM) Objects

Visio Stencil

Add Cancel
Powered By OneLink