760241443   |   OFDC-A4-S2/44-NN-N-24

OFDC-A4 Fiber Optic Splice/Patch Closure, gel cable sealing, 2 pre-installed 12-fiber splice trays, 4 SC/APC adapters and pigtails, no splitter

  • Advanced gel sealing technology ensures fast and easy field handling without a need for special tools
  • Individual access to drop cable connection area and seperate zones for looped cable storage for micro-sheet cables only
  • Compact and modular design suited for wraparound drop cable installation, enabling faster deployments
  • Allows easy pass-through cabling and integration of optical components, even at later deployment stages
Product Classification  
Product Type   Single-ended, rectangular fiber closure
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
Product Series   OFDC
   
General Specifications  
Port, quantity   4
Splicing Type, Supported   Single fusion
Port Type   SC/APC
Cable Capacity, Drop   4 Flat 8.0 x 4.5 mm (0.30 x 0.17 in)   |   4 Round 0–6.0 mm (0–0.23 in)   |   8 Round 0–4.5 mm (0–0.17 in)
Cable Capacity, Feeder   2 Round 4.5–12.0 mm (0.17–0.47 in)
Distribution Type   4 ports
Enclosure Color   Black
Includes   Fiber pigtail assemblies (4)
Package, quantity   1
Packaging Type   Box   |   Carton
Splice Protector Length, maximum   45.00 mm   |   1.77 in
Splice Tray Included, quantity   2
Splice Tray Type Included   12-way, heat shrink
Splicing Capacity, maximum   24
   
Dimensions  
Height   70.00 mm   |   2.76 in
Length   211.00 mm   |   8.31 in
Weight   0.55 kg   |   1.21 lb
Width   94.00 mm   |   3.70 in
   
Mechanical Specifications  
Cable Sealing Type   Compressed gel
Enclosure Material Type   Rugged polymer
Mount Type   Manhole   |   Pedestal   |   Strand   |   Wall
   
Optical Specifications  
Fiber Type   G.657.A2
   
Environmental Specifications  
Environmental Space   Above ground   |   Below ground
Installation Temperature   -5 °C to +45 °C (+23 °F to +113 °F)
Qualification Standard   IEC 60529, IP68 + 2 m waterhead
Relative Humidity   93%, non-condensing
Storage Temperature   -30 ºC to +60 ºC (-22 ºF to +140 ºF)
UV Resistance   UV stabilized