EM2086-001   |   OFDC-C12-NNN/00-NN-N-96

OFDC C12 Fiber Optic Splice/Patch Closure, Gel Cable sealing, 2 pre-installed 48-fiber splice trays, no adapters, no splitters, 2 mounting ears only

  • Advanced gel sealing technology ensures fast and easy field handling without a need for special tools
  • Individual access to drop cable connection area and seperate zones for looped cable storage for most cable types
  • Compact and modular design suited for wraparound drop cable installation, enabling faster deployments
  • Allows easy pass-through cabling and integration of optical components, even at later deployment stages
Product Classification  
Product Type   Single-ended, rectangular fiber closure
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
Product Series   OFDC
   
General Specifications  
Port, quantity   0
Splicing Type, Supported   Single fusion
Port Type   No adapter
Cable Capacity, Branch   2 Round 5.5–13.0 mm (0.21–0.51 in)
Cable Capacity, Drop   12 Flat 8.0 x 4.5 mm (0.30 x 0.17 in)   |   12 Round 0–5.5 mm (0–0.21 in)   |   24 Round 0–5.5 mm (0–0.21 in)
Cable Capacity, Feeder   2 Round 5.5–17.5 mm (0.21–0.68 in)
Distribution Type   0 ports
Enclosure Color   Black
Package, quantity   1
Packaging Type   Box   |   Carton
Splice Protector Length, maximum   45.00 mm   |   1.77 in
Splice Tray Included, quantity   2
Splice Tray Type Included   48-way, heat shrink
Splicing Capacity, maximum   96
   
Dimensions  
Height   118.00 mm   |   4.65 in
Length   370.00 mm   |   14.57 in
Weight   2.50 kg   |   5.51 lb
Width   214.00 mm   |   8.43 in
   
Mechanical Specifications  
Cable Sealing Type   Compressed gel
Enclosure Material Type   Rugged polymer
Mount Type   Manhole   |   Pedestal   |   Strand   |   Wall
   
Environmental Specifications  
Environmental Space   Above ground   |   Below ground
Installation Temperature   -5 °C to +45 °C (+23 °F to +113 °F)
Qualification Standard   IEC 60529, IP68 + 2 m waterhead
Relative Humidity   93%, non-condensing
Storage Temperature   -30 ºC to +60 ºC (-22 ºF to +140 ºF)
UV Resistance   UV stabilized