Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
View Obsolete Parts
Show more filters
Featured product
LS2-HMHM-D
D-CLASS LSF2-50 SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male, variable length
Featured product
LS2-HMHM-X
LSF2 SureFlex® Jumper Kit with interface types 4.3-10 Male and 4.3-10 Male, variable lengths, (connector A - the factory-attached end, and connector B - the field-fit/bagged end) Field-fit connector not for individual sale - only available as part of the LS2 assembly.
Featured product
LS2-XMHM-D
D-CLASS LSF2-50 SureFlex® Jumper with interface types 4.3-10 Male and NEX10 Male, variable length
Featured product
LS2-XMHM-W1-D
D-CLASS LSF2-50 SureFlex® Jumper with interface types NEX10 Male and 4.3-10 Male with HELIAX® SureGuard weatherproofing on 4.3-10 end, variable length
Featured product
MLOC-4-F1XM-HF-1M
FSJ1 SureFlex® Jumper with MLOC Male Multiport latching connector with interface type 4.3-10 female for four port 1 meter
42394-150 | Obsolete
LDF1-50 Phase Measured Jumper, variable length
42394-152 | Obsolete
HS1RP-50A Phase Measured Jumper, variable length
42394-22 | Obsolete
LDF2-50 Phase Measured Jumper, variable length
42394-222 | Obsolete
LDF2-50 Phase Measured Jumper, variable length
42394-233VA | Obsolete
FSJ1-50A Phase Measured Jumper, variable length
42394-246 | Obsolete
ETS1-50T Phase Measured Jumper, variable length
42394-250 | Obsolete
LDF1-50 Phase Measured Jumper, variable length
42394-252 | Obsolete
HS1RP-50A Phase Measured Jumper, variable length
42394-322 | Obsolete
LDF2-50 Phase Measured Jumper, variable length
42394-333 | Obsolete
FSJ1-50A Phase Measured Jumper, variable length
42394-33A | Obsolete
FSJ1-50A Phase Measured Jumper, variable length
42394-346 | Obsolete
ETS1-50T Phase Measured Jumper, variable length
42394-350 | Obsolete
LDF1-50 Phase Measured Jumper, variable length
42394-42 | Obsolete
FSJ2-50 Phase Measured Jumper, variable length
42394-46 | Obsolete
ETS1-50T Phase Measured Jumper, variable length
F057A-PNMSM-6 | Obsolete
FSJ057-50 SureFlex® Jumper with interface types N Male and SMA Male, 1.83 m
F057A-PTMNM-3 | Obsolete
FSJ057-50 SureFlex® Jumper with interface types N Male and TNC Male, 0.91 m
F1-BNFSR-1M | Obsolete
FSJ1-50A Jumper with interface types N Female Bulkhead and SMA Male Right angle, 1 m
F1-PNRNR-16N | Obsolete
FSJ1-50A Jumper with interface types N Male Right Angle and N Male Right Angle, 0.41 m
F1-PNRNR-27N5 | Obsolete
FSJ1-50A Jumper with interface types N Male Right Angle and N Male Right Angle, 0.7 m
F1A-HMHR-*-AT | Obsolete
FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male Right angle, * Family specifications, insert length variable
F1A-NMSM-1M-P | Obsolete
FSJ1-50A SureFlex® Jumper with interface types N Male and SMA Male, 1 m
F1A-PNMDM-M5-IMD | Obsolete
FSJ1-50A SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 0.5 m
F1A-PSFDM-1 | Obsolete
FSJ1-50A SureFlex® Jumper with interface types SMA Female and 7-16 DIN Male, 0.3 m
F1A-QMRNR-20-P | Obsolete
FSJ1-50A SureFlex® Jumper with interface types QMA Male Right Angle and N Male Right Angle, 20 ft
1 2 3 Previous Next 
Add Cancel
Powered By OneLink