EBLOK-00005

Wide Band dc Block, 100–6000 MHz, with interface types N Female and N Male

Product Classification  
Product Type   dc Block
   
General Specifications  
Interface   N Female
Interface 2   N Male
Body Style   Straight
   
Electrical Specifications  
Operating Frequency Band   100 – 6000 MHz
3rd Order IMD   -87.0 dBm
3rd Order IMD Test Method   Two +43 dBm carriers
Cable Impedance   50 ohm
CW Power   200 W
dc Test Voltage   3000 V
Voltage Rating   1000 V
Insertion Loss, typical 0.10 dB
   
Mechanical Specifications  
Attachment Durability   25 cycles
Coupling Nut Proof Torque   1.00 N-m   |   0.74 ft lb
Inner Contact Plating   Silver
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-16:9.5
Outer Contact Plating   Silver
Pressurizable   No
   
Dimensions  
Height   38.10 mm   |   1.50 in
Length   78.74 mm   |   3.10 in
Weight   0.30 kg   |   0.66 lb
Width   38.10 mm   |   1.50 in
   
Environmental Specifications  
Corrosion Test Method   IEC 60068-2-11
Operating Temperature   -40 °C to +55 °C (-40 °F to +131 °F)
Storage Temperature   -40 °C to +55 °C (-40 °F to +131 °F)
Water Jetting Test Mating   Mated
Water Jetting Test Method   IEC 60529:2001, IP40
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
100–1500 MHz1.0630.71
1500–4000 MHz1.1622.61
4000–6000 MHz1.2220.08

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink