FDH1206-24SE2-120M

HELIAX® FiberFeed® Direct, 6 RRU (6x12). Top: 12 x 10 AWG EMI shielded power cords blunt cut within 6 outdoor tails, 24 single mode fibers within 12 outdoor tails, compatible with ODC interface. Bottom: power conductors blunt cut, fibers within 12 DLC tails, pre-installed grounding wire, 120 m

Product Classification  
Portfolio   CommScope®
Brand   FiberFeed®   |   HELIAX®
Product Series   FDH
Product Type   Hybrid cable assembly
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Type   G.657.A2
Total Fibers, quantity   24
Jacket Color   Black
   
Dimensions  
Cord Length   120.00 m   |   393.70 ft
Cable Weight   2370.0 kg/km   |   1590.0 lb/kft
Diameter Over Jacket   36.00 mm   |   1.42 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
   
General Specifications  
Conductors, quantity   12
Construction Type   Direct breakout trunk
Center Conductor Gauge   6 AWG
Interface Body Style, connector A   Straight
Interface Body Style, connector B   Straight
Interface Feature, connector A   Outdoor
Interface Feature, connector B   Standard
Interface, connector A   ODC-LC
Interface, connector B   DLC
Minimum Bend Radius   360.7 mm   |   14.2 in
Minimum Bend Radius, furcation   30.0 mm   |   1.2 in
Ordering Note   CommScope® non-standard product
   
Optical Performance  
Assembly Insertion Loss, typical   0.75 dB
Assembly Insertion Loss, typical note Insertion loss is measured at 1310 and 1550 nm