222040-2

EWP90S, HELIAX® Super Premium Elliptical Waveguide, 10.7–11.7 GHz, unjacketed

Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide
   
Construction Materials  
Jacket Material   Unjacketed
Conductor Material   Corrugated copper
   
Dimensions  
Cable Volume   334.0 L/km   |   3.6 ft³/kft
Cable Weight   0.48 kg/m   |   0.32 lb/ft
Diameter Over Jacket (E Plane)   33.50 mm   |   1.32 in
Diameter Over Jacket (H Plane)   20.30 mm   |   0.80 in
   
Electrical Specifications  
Operating Frequency Band   10.7 – 11.7 GHz
eTE11 Mode Cutoff   6.500 GHz
Group Delay   125 ns/100 ft @ 11.200 GHz
410 ns/100 m @ 11.200 GHz
Group Delay (temporary)   125 ns/100 ft @ 11.200 GHz   |   410 ns/100 m @ 11.200 GHz
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
Mechanical Specifications  
Maximum Twist   6.00 °/m   |   2.00 °/ft
Minimum Bend Radius, Multiple Bends (E Plane)   180.00 mm   |   7.00 in
Minimum Bend Radius, Multiple Bends (H Plane)   480.00 mm   |   19.00 in
Minimum Bend Radius, Single Bend (E Plane)   150.00 mm   |   6.00 in
Minimum Bend Radius, Single Bend (H Plane)   330.00 mm   |   13.00 in
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   24 °C   |   75 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Temperature Rise   42 °C   |   76 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
10.7–11.7 GHz1.0532.30
  • * VSWR/Return Loss indicated is for lengths up to 300 ft (91.4 m)
  • * VSWR/Return Loss is guaranteed for factory-fit and typical for field-fit assemblies
  • * Custom length performance: Call 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Attenuation
Frequency (GHz)Attenuation (dB/100 ft)Attenuation (dB/100 m)Average Power (kW)Group Velocity %
10.73.14310.3111.55979.4
10.93.10810.1981.57680.3
11.13.07710.0961.59281.1
11.33.04910.0041.60681.8
11.53.0249.921.6282.5
11.739.8431.63383.1

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink