222040-3

EWP52S, HELIAX® Super Premium Elliptical Waveguide, 5.925–6.425 GHz, unjacketed

Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide
   
Construction Materials  
Jacket Material   Unjacketed
Conductor Material   Corrugated copper
   
Dimensions  
Cable Volume   1045.0 L/km
Cable Weight   0.88 kg/m
Diameter Over Jacket (E Plane)   57.20 mm   |   2.25 in
Diameter Over Jacket (H Plane)   33.30 mm   |   1.31 in
   
Electrical Specifications  
Operating Frequency Band   5.925 – 6.425 GHz
eTE11 Mode Cutoff   3.650 GHz
Group Delay at Frequency   126 ns/100 ft @ 6.200 GHz   |   413 ns/100 m @ 6.200 GHz
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
Mechanical Specifications  
Maximum Twist   1.00 °/ft
Minimum Bend Radius, Multiple Bends (E Plane)   305.00 mm   |   12.01 in
Minimum Bend Radius, Multiple Bends (H Plane)   810.00 mm   |   31.89 in
Minimum Bend Radius, Single Bend (E Plane)   200.00 mm   |   7.87 in
Minimum Bend Radius, Single Bend (H Plane)   560.00 mm   |   22.05 in
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   24 °C   |   75 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Temperature Rise   42 °C   |   76 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
5.925–6.425 GHz1.0532.30
  • * VSWR/Return Loss indicated is for lengths up to 300 ft (91.4 m)
  • * VSWR/Return Loss is guaranteed for factory-fit and typical for field-fit assemblies
  • * Custom length performance: Call 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Attenuation
Frequency (GHz)Attenuation (dB/100 ft)Attenuation (dB/100 m)Average Power (kW)Group Velocity %
5.91.2093.9655.91778.8
6.21.1793.876.06480.7

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink