222040-9

EWP64-65, HELIAX® Premium Elliptical Waveguide, 6.425–7.125 GHz, unjacketed

Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide
   
Construction Materials  
Jacket Material   Unjacketed
Conductor Material   Corrugated copper
   
Dimensions  
Cable Volume   725.0 L/km   |   7.8 ft³/kft
Cable Weight   0.73 kg/m   |   0.49 lb/ft
Diameter Over Jacket (E Plane)   48.50 mm   |   1.91 in
Diameter Over Jacket (H Plane)   28.40 mm   |   1.12 in
   
Electrical Specifications  
Operating Frequency Band   6.425 – 7.125 GHz
eTE11 Mode Cutoff   4.320 GHz
Group Delay   125 ns/100 ft @ 7.400 GHz
411 ns/100 m @ 7.400 GHz
Group Delay (temporary)   125 ns/100 ft @ 7.400 GHz   |   411 ns/100 m @ 7.400 GHz
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
Mechanical Specifications  
Maximum Twist   3.00 °/m   |   1.00 °/ft
Minimum Bend Radius, Multiple Bends (E Plane)   260.00 mm   |   10.00 in
Minimum Bend Radius, Multiple Bends (H Plane)   685.00 mm   |   27.00 in
Minimum Bend Radius, Single Bend (E Plane)   260.00 mm   |   10.00 in
Minimum Bend Radius, Single Bend (H Plane)   685.00 mm   |   27.00 in
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   24 °C   |   75 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Temperature Rise   42 °C   |   76 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
6.425–7.125 GHz1.0630.70
  • * VSWR/Return Loss indicated is for lengths up to 300 ft (91.4 m)
  • * VSWR/Return Loss is guaranteed for factory-fit and typical for field-fit assemblies
  • * Custom length performance: Call 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Attenuation
Frequency (GHz)Attenuation (dB/100 ft)Attenuation (dB/100 m)Average Power (kW)Group Velocity %
6.41.6085.2763.91774
6.61.5685.1454.01775.8
6.81.5345.0334.10777.4
71.5054.9384.18678.8

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink