35409-17

EW85, HELIAX® Standard Elliptical Waveguide, 8.5–9.8 GHz, black non-halogenated, fire retardant polyolefin jacket

Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Conductor Material   Corrugated copper
Jacket Color   Black
   
Dimensions  
Cable Volume   390.0 L/km   |   4.2 ft³/kft
Cable Weight   0.50 kg/m   |   0.33 lb/ft
Diameter Over Jacket (E Plane)   33.50 mm   |   1.32 in
Diameter Over Jacket (H Plane)   22.90 mm   |   0.90 in
   
Electrical Specifications  
Operating Frequency Band   8.5 – 9.8 GHz
eTE11 Mode Cutoff   6.460 GHz
Group Delay   143 ns/100 ft @ 9.200 GHz
468 ns/100 m @ 9.200 GHz
Group Delay (temporary)   143 ns/100 ft @ 9.200 GHz   |   468 ns/100 m @ 9.200 GHz
   
Environmental Specifications  
Installation Temperature   -25 °C to +60 °C (-13 °F to +140 °F)
Operating Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
   
Mechanical Specifications  
Fire Retardancy Test Method   UL 1666/CATVR/CMR
Maximum Twist   3.00 °/m   |   1.00 °/ft
Minimum Bend Radius, Multiple Bends (E Plane)   200.00 mm   |   8.00 in
Minimum Bend Radius, Multiple Bends (H Plane)   480.00 mm   |   19.00 in
Minimum Bend Radius, Single Bend (E Plane)   200.00 mm   |   8.00 in
Minimum Bend Radius, Single Bend (H Plane)   480.00 mm   |   19.00 in
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   24 °C   |   75 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Temperature Rise   42 °C   |   76 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
8.5–9.8 GHz1.1722.10
  • * VSWR/Return Loss indicated is for lengths up to 300 ft (91.4 m)
  • * VSWR/Return Loss is guaranteed for factory-fit and typical for field-fit assemblies
  • * Custom length performance: Call 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Attenuation
Frequency (GHz)Attenuation (dB/100 ft)Attenuation (dB/100 m)Average Power (kW)Group Velocity %
8.53.44811.3111.46365
8.73.32810.9171.51667
8.93.22710.5891.56368.8
9.13.14210.311.60670.4
9.33.06910.071.64471.9
9.53.0069.8631.67873.3
9.72.9519.6811.7174.6

Regulatory Compliance/Certifications
AgencyClassification
UL/ETL CertificationCATVR/CMR
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo Logo
Add Cancel
Powered By OneLink