Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide
   
Construction Materials  
Jacket Material   PE
Conductor Material   Corrugated copper
Jacket Color   Black
   
Dimensions  
Cable Volume   167.0 L/km   |   1.8 ft³/kft
Cable Weight   0.33 kg/m   |   0.22 lb/ft
Diameter Over Jacket (E Plane)   24.40 mm   |   0.96 in
Diameter Over Jacket (H Plane)   15.50 mm   |   0.61 in
   
Electrical Specifications  
Operating Frequency Band   14.4 – 15.35 GHz
eTE11 Mode Cutoff   9.220 GHz
Group Delay   131 ns/100 ft @ 14.700 GHz
428 ns/100 m @ 14.700 GHz
Group Delay (temporary)   131 ns/100 ft @ 14.700 GHz   |   428 ns/100 m @ 14.700 GHz
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
Mechanical Specifications  
Maximum Twist   6.00 °/m   |   2.00 °/ft
Minimum Bend Radius, Multiple Bends (E Plane)   130.00 mm   |   5.00 in
Minimum Bend Radius, Multiple Bends (H Plane)   360.00 mm   |   14.00 in
Minimum Bend Radius, Single Bend (E Plane)   130.00 mm   |   5.00 in
Minimum Bend Radius, Single Bend (H Plane)   360.00 mm   |   14.00 in
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   24 °C   |   75 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Temperature Rise   42 °C   |   76 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
14.4–15.35 GHz1.1523.10
  • * VSWR/Return Loss indicated is for lengths up to 300 ft (91.4 m)
  • * VSWR/Return Loss is guaranteed for factory-fit and typical for field-fit assemblies
  • * Custom length performance: Call 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Attenuation
Frequency (GHz)Attenuation (dB/100 ft)Attenuation (dB/100 m)Average Power (kW)Group Velocity %
14.44.88216.0180.84376.8
14.64.83815.8740.8577.5
14.84.79815.740.85878.2
154.7615.6160.86578.9
15.24.72515.5010.87179.5

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink