107001687   |   1061C YL 4/24 W1000

PowerSUM 1061C ETL Verified Category 5e U/UTP Cable, non-plenum CM rated, yellow jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box

Product Classification  
Portfolio   SYSTIMAX®
Brand   PowerSUM
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   Polyolefin
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   19.60 lb/kft
Diameter Over Jacket, nominal   5.207 mm   |   0.205 in
Jacket Thickness   0.559 mm   |   0.022 in
   
Electrical Specifications  
ANSI/TIA Category   5e
dc Resistance Unbalance, maximum   5 %
dc Resistance, maximum   9.38 ohms/100 m
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
Mutual Capacitance at Frequency   5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   69 %
Operating Frequency, maximum   200 MHz
Operating Voltage, maximum   80 V
Remote Powering   Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-3-1   |   ISO/IEC 11801 Class D
   
Environmental Specifications  
Environmental Space   Non-plenum
Flame Test Method   CM
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   WE TOTE® box
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Yellow
Product Number   1061C
Conductor Gauge, singles   24 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Ordering Note   Not available in Europe, the Middle East, or Africa
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb