7413004/10   |   5940 BKRL RG11 QD 1000

RG 11 Type Quad Shield Non-Plenum Video Coaxial Cable, black jacket, 1000 ft. (305 m) reel

Product Classification  
Portfolio   CommScope®
Product Type   Coaxial video cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Construction Type   Non-armored
Center Conductor Material   Copper-clad steel wire
Dielectric Material   Foam PE
Inner Shield (Braid) Coverage   60 %
Inner Shield (Braid) Gauge   34 AWG
Inner Shield (Braid) Material   Aluminum
Inner Shield (Tape) Material   Aluminum/Poly
Outer Shield (Braid) Coverage   40 %
Outer Shield (Braid) Gauge   34 AWG
Outer Shield (Braid) Material   Aluminum
Outer Shield (Tape) Material   Aluminum/Poly, non-bonded
Jacket Material   PVC
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   59.00 lb/kft
Diameter Over Center Conductor, specific   0.0641 in per 1 strand
Diameter Over Dielectric   7.1120 mm   |   0.2800 in
Diameter Over Jacket Tolerance   ±0.010 mm
Diameter Over Jacket, nominal   10.287 mm   |   0.405 in
Jacket Thickness   0.889 mm   |   0.035 in
Jacket Thickness, minimum spot   0.711 mm   |   0.028 in
Diameter Over Inner Shield (Braid)   7.899 mm   |   0.311 in
Diameter Over Outer Shield (Braid)   8.433 mm   |   0.332 in
   
Electrical Specifications  
Capacitance   52.5 pF/m   |   16.0 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   11.00 ohms/kft
Dielectric Strength, conductor to shield   4000 Vdc
Jacket Spark Test Voltage   5000 Vac
Nominal Velocity of Propagation (NVP)   84 %
Shield dc Resistance   3.70 ohms/kft
Structural Return Loss   15 dB @ 1000–3000 MHz   |   20 dB @ 450–1000 MHz   |   22 dB @ 1–450 MHz
Structural Return Loss Test Method   100% Swept Tested
   
Environmental Specifications  
Environmental Space   Non-plenum
Flame Test Method   CM
Safety Standard   cETL   |   ETL
UL Temperature Rating   75 °C   |   167 °F
   
General Specifications  
Cable Type   Series 11
Jacket Color   Black
Supported Application   Video
Product Number   5940
Center Conductor Gauge   14 AWG
Center Conductor Type   Solid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, loaded   20 times
Minimum Bend Radius, unloaded   10 times
Electrical Performance
FrequencyAttenuation (dB/100 ft)
1 MHz0.17
10 MHz0.45
50 MHz0.89
100 MHz1.21
200 MHz1.68
400 MHz2.37
700 MHz3.27
900 MHz3.77
1000 MHz3.95
1200 MHz4.46
1450 MHz5.08
1800 MHz5.58
2200 MHz6.29
2500 MHz6.79
3000 MHz7.58