4112704/10   |   2227V WHRL RG6 QD 1000

RG 6 Type Quad Shield Plenum Video Coaxial Cable, white jacket, 1000 ft (305 m) reel

Product Classification  
Portfolio   CommScope®
Product Type   Coaxial video cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Construction Type   Non-armored
Center Conductor Material   Copper-clad steel wire
Dielectric Material   Foam FEP
Inner Shield (Braid) Coverage   60 %
Inner Shield (Braid) Gauge   34 AWG
Inner Shield (Braid) Material   Aluminum
Inner Shield (Tape) Material   Aluminum/Poly
Outer Shield (Braid) Coverage   40 %
Outer Shield (Braid) Gauge   34 AWG
Outer Shield (Braid) Material   Aluminum
Outer Shield (Tape) Material   Aluminum/Poly, non-bonded
Jacket Material   PVC
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   29.00 lb/kft
Diameter Over Center Conductor, specific   0.0403 in per 1 strand
Diameter Over Dielectric   4.3180 mm   |   0.1700 in
Diameter Over Jacket Tolerance   ±0.006 in
Diameter Over Jacket, nominal   6.604 mm   |   0.260 in
Jacket Thickness   0.406 mm   |   0.016 in
Jacket Thickness, minimum spot   0.330 mm   |   0.013 in
Diameter Over Inner Shield (Braid)   5.131 mm   |   0.202 in
Diameter Over Outer Shield (Braid)   5.740 mm   |   0.226 in
   
Electrical Specifications  
Capacitance   50.9 pF/m   |   15.5 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   28.60 ohms/kft
Dielectric Strength, conductor to shield   2000 Vdc
Jacket Spark Test Voltage   2500 Vac
Nominal Velocity of Propagation (NVP)   84 %
Shield dc Resistance   5.30 ohms/kft
Structural Return Loss   15 dB @ 1000–3000 MHz   |   20 dB @ 5–1000 MHz
Structural Return Loss Test Method   100% Swept Tested
   
Environmental Specifications  
Environmental Space   Plenum
Flame Test Method   CMP
Safety Standard   cETL   |   ETL
UL Temperature Rating   75 °C   |   167 °F
   
General Specifications  
Cable Type   Series 6
Jacket Color   White
Supported Application   Video
Product Number   2227V
Center Conductor Gauge   18 AWG
Center Conductor Type   Solid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, loaded   20 times
Minimum Bend Radius, unloaded   10 times
Electrical Performance
FrequencyAttenuation (dB/100 ft)
1 MHz0.38
10 MHz0.70
50 MHz1.48
100 MHz2.01
200 MHz2.86
400 MHz4.23
700 MHz5.96
900 MHz6.96
1000 MHz7.45
1200 MHz8.25
1450 MHz9.34
1800 MHz10.69
2200 MHz11.54
2500 MHz11.70
3000 MHz13.07