4136903/10   |   2285K WHRL RG11 60 1000

RG 11 Type 60% Braid Plenum Video Coaxial Cable, white jacket, 1000 ft (305 m) reel

Product Classification  
Portfolio   CommScope®
Product Type   Coaxial video cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Construction Type   Non-armored
Center Conductor Material   Copper-clad steel wire
Dielectric Material   Foam FEP
Shield (Braid) Coverage   60 %
Shield (Braid) Gauge   34 AWG
Shield (Braid) Material   Aluminum
Shield (Tape) Material   Aluminum/Poly
Jacket Material   PVDF
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   58.00 lb/kft
Diameter Over Center Conductor, specific   0.0641 in per 1 strand
Diameter Over Dielectric   7.1120 mm   |   0.2800 in
Diameter Over Jacket Tolerance   ±0.008 in
Diameter Over Jacket, nominal   8.915 mm   |   0.351 in
Diameter Over Shield (Braid)   7.899 mm   |   0.311 in
Diameter Over Shield (Tape)   7.366 mm   |   0.290 in
Jacket Thickness   0.508 mm   |   0.020 in
Jacket Thickness, minimum spot   0.406 mm   |   0.016 in
   
Electrical Specifications  
Capacitance   52.5 pF/m   |   16.0 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   11.00 ohms/kft
Dielectric Strength, conductor to shield   4000 Vdc
Jacket Spark Test Voltage   5000 Vac
Nominal Velocity of Propagation (NVP)   84 %
Shield dc Resistance   6.90 ohms/kft
Structural Return Loss   15 dB @ 1000–3000 MHz   |   20 dB @ 5–1000 MHz
Structural Return Loss Test Method   100% Swept Tested
   
Environmental Specifications  
Environmental Space   Plenum
Flame Test Method   CMP
Safety Standard   cETL   |   ETL
Temperature Rating, UL   125 °C   |   257 °F
   
General Specifications  
Cable Type   Series 11
Jacket Color   White
Supported Application   Video
Product Number   2285K
Center Conductor Gauge   14 AWG
Center Conductor Type   Solid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, loaded   20 times
Minimum Bend Radius, unloaded   10 times
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
1 MHz0.490.15
10 MHz1.480.45
50 MHz2.950.90
100 MHz4.201.28
200 MHz6.071.85
400 MHz9.022.75
700 MHz12.863.92
900 MHz15.484.72
1000 MHz16.535.04
1450 MHz21.886.67
1800 MHz25.297.71
2200 MHz27.888.50
3000 MHz32.419.88

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Add Cancel
Powered By OneLink