4138003/10   |   2275V WHRL RG6 60 1000

RG 6 Type 60% Braid Plenum Video Coaxial Cable, white jacket, 1000 ft (305 m) reel

Product Classification  
Portfolio   CommScope®
Product Type   Coaxial video cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Construction Type   Non-armored
Center Conductor Material   Copper-clad steel wire
Dielectric Material   Foam FEP
Shield (Braid) Coverage   60 %
Shield (Braid) Gauge   34 AWG
Shield (Braid) Material   Aluminum
Shield (Tape) Material   Aluminum/Poly
Jacket Material   PVC
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   26.00 lb/kft
Diameter Over Dielectric   4.3180 mm   |   0.1700 in
Diameter Over Jacket Tolerance   ±0.006 in
Diameter Over Jacket, nominal   6.071 mm   |   0.239 in
Diameter Over Shield (Tape)   4.521 mm   |   0.178 in
Jacket Thickness   0.381 mm   |   0.015 in
Jacket Thickness, minimum spot   0.254 mm   |   0.010 in
   
Electrical Specifications  
Capacitance   50.9 pF/m   |   15.5 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   28.60 ohms/kft
Dielectric Strength, conductor to shield   2000 Vdc
Jacket Spark Test Voltage   2500 Vac
Nominal Velocity of Propagation (NVP)   84 %
Shield dc Resistance   9.00 ohms/kft
Structural Return Loss   15 dB @ 1000–3000 MHz   |   20 dB @ 5–1000 MHz
Structural Return Loss Test Method   100% Swept Tested
   
Environmental Specifications  
Environmental Space   Plenum
Flame Test Method   CMP
Safety Standard   cETL   |   ETL
UL Temperature Rating   60 °C   |   140 °F
   
General Specifications  
Cable Type   Series 6
Jacket Color   White
Supported Application   Video
Product Number   2275V
Center Conductor Gauge   18 AWG
Center Conductor Type   Solid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, loaded   20 times
Minimum Bend Radius, unloaded   10 times
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
1 MHz1.250.38
10 MHz2.300.70
50 MHz4.851.48
100 MHz6.592.01
200 MHz9.382.86
400 MHz13.874.23
700 MHz19.555.96
900 MHz22.836.96
1000 MHz24.447.45
1200 MHz27.068.25
1450 MHz30.649.34
1800 MHz35.0610.69
2200 MHz37.8511.54
2500 MHz38.3811.70
3000 MHz42.8713.07