4103904/10   |   2229V WHRL RG6 QD BC 1000

RG 6 Type Quad Shield Plenum Video Coaxial Cable, white jacket, 1000 ft (305 m) reel

Product Classification  
Portfolio   CommScope®
Product Type   Coaxial video cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Construction Type   Non-armored
Center Conductor Material   Bare copper
Dielectric Material   Foam FEP
Inner Shield (Braid) Coverage   60 %
Inner Shield (Braid) Gauge   34 AWG
Inner Shield (Braid) Material   Aluminum
Inner Shield (Tape) Material   Aluminum/Poly, bonded
Outer Shield (Braid) Coverage   40 %
Outer Shield (Braid) Gauge   34 AWG
Outer Shield (Braid) Material   Aluminum
Outer Shield (Tape) Material   Aluminum/Poly, non-bonded
Jacket Material   PVC
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   30.00 lb/kft
Diameter Over Center Conductor Tolerance   ±0.0004 in
Diameter Over Center Conductor, specific   0.0403 in per 1 strand
Diameter Over Dielectric   4.3180 mm   |   0.1700 in
Diameter Over Jacket Tolerance   ±0.004 in
Diameter Over Jacket, nominal   6.604 mm   |   0.260 in
Jacket Thickness   0.406 mm   |   0.016 in
Jacket Thickness, minimum spot   0.330 mm   |   0.013 in
Diameter Over Inner Shield (Braid)   5.131 mm   |   0.202 in
Diameter Over Outer Shield (Braid)   5.893 mm   |   0.232 in
   
Electrical Specifications  
Capacitance   50.9 pF/m   |   15.5 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   6.40 ohms/kft
Dielectric Strength, conductor to shield   2500 Vdc
Jacket Spark Test Voltage   2500 Vac
Nominal Velocity of Propagation (NVP)   84 %
Shield dc Resistance   5.30 ohms/kft
Structural Return Loss   15 dB @ 1000–3000 MHz   |   20 dB @ 50–1000 MHz   |   25 dB @ 5-50MHz
Structural Return Loss Test Method   100% Swept Tested
   
Environmental Specifications  
Environmental Space   Plenum
Flame Test Method   CMP
Operating Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
Safety Standard   cETL   |   ETL
Temperature Rating, UL   75 °C   |   167 °F
   
General Specifications  
Cable Type   Series 6
Jacket Color   White
Product Number   2229V
Center Conductor Gauge   18 AWG
Center Conductor Type   Solid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, loaded   20 times
Minimum Bend Radius, unloaded   10 times
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
1 MHz0.850.26
10 MHz2.300.70
50 MHz4.851.48
100 MHz6.592.01
200 MHz9.382.86
400 MHz13.874.23
600 MHz17.775.42
700 MHz19.555.96
900 MHz22.836.96
1000 MHz24.447.45
1450 MHz30.649.34
2200 MHz37.8511.54
3000 MHz42.8713.07

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Add Cancel
Powered By OneLink