4110103/24   |   2312K CMRL 1/2" PLEN TRUNK 2400

PIII® 500 JCAP 1/2” Plenum Trunk and Distribution Coaxial Cable, cream jacket, 2400 ft (732 m) reel

Product Classification  
Portfolio   CommScope®
Brand   PIII®
Product Type   Braided coaxial cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Construction Type   Swaged
Center Conductor Material   Copper-clad aluminum wire
Dielectric Material   Foam FEP
Shield (Tape) Material   Swaged aluminum tube
Jacket Material   PVDF
   
Dimensions  
Cable Length   732 m   |   2400 ft
Cable Weight   127.00 lb/kft
Diameter Over Center Conductor   2.7686 mm per 1 strand
0.1090 in per 1 strand
Diameter Over Dielectric   11.4808 mm   |   0.4520 in
Diameter Over Jacket, nominal   13.310 mm   |   0.524 in
Diameter Over Shield (Braid)   12.700 mm   |   0.500 in
Jacket Thickness   0.305 mm   |   0.012 in
   
Electrical Specifications  
Capacitance   52.5 pF/m   |   16.0 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±2 ohm
Conductor dc Resistance   1.42 ohms/kft
Dielectric Strength, conductor to shield   6500 Vdc
Jacket Spark Test Voltage   1000 Vac
Nominal Velocity of Propagation (NVP)   84 %
Structural Return Loss   20 dB @ 450–1000 MHz   |   24 dB @ 5–450 MHz
Structural Return Loss Test Method   100% Swept Tested
   
Environmental Specifications  
Environmental Space   Plenum
Flame Test Method   CMP
Operating Temperature   -40 °C to +125 °C (-40 °F to +257 °F)
Safety Standard   cETL   |   ETL
UL Temperature Rating   125 °C   |   257 °F
   
General Specifications  
Cable Type   Trunk
Jacket Color   Cream
Product Number   2312K
Center Conductor Type   Solid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, loaded   20 times
Minimum Bend Radius, unloaded   16 times
Pulling Tension, maximum   136 kg   |   300 lb
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
5 MHz0.560.17
10 MHz0.750.23
50 MHz1.840.56
100 MHz2.720.83
200 MHz4.101.25
400 MHz6.461.97
700 MHz9.582.92
900 MHz11.383.47
1000 MHz12.403.78
1450 MHz16.074.90
1800 MHz18.765.72
2200 MHz21.716.62
3000 MHz27.328.33