7416904/10   |   5740 BKRL RG6 QD 1000

RG 6 Type Quad Shield Non-Plenum Satellite Coaxial Cable, black jacket, 1000 ft (305 m) reel

Product Classification  
Portfolio   CommScope®
Product Type   Coaxial satellite cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Construction Type   Non-armored
Center Conductor Material   Copper-clad steel wire
Dielectric Material   Foam PE
Inner Shield (Braid) Coverage   60 %
Inner Shield (Braid) Gauge   34 AWG
Inner Shield (Braid) Material   Aluminum
Inner Shield (Tape) Material   Aluminum/Poly, bonded
Outer Shield (Braid) Coverage   40 %
Outer Shield (Braid) Gauge   34 AWG
Outer Shield (Braid) Material   Aluminum
Outer Shield (Tape) Material   Aluminum/Poly, non-bonded
Jacket Material   PVC
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   34.00 lb/kft
Diameter Over Center Conductor, specific   0.0403 in per 1 strand
Diameter Over Dielectric   4.5720 mm   |   0.1800 in
Diameter Over Dielectric Tolerance   ±0.004 in
Diameter Over Jacket Tolerance   ±0.008 in
Diameter Over Jacket, nominal   7.620 mm   |   0.300 in
Jacket Thickness   0.864 mm   |   0.034 in
Diameter Over Inner Shield (Braid)   5.385 mm   |   0.212 in
Diameter Over Outer Shield (Braid)   5.893 mm   |   0.232 in
   
Electrical Specifications  
Capacitance   52.5 pF/m   |   16.0 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   28.60 ohms/kft
Dielectric Strength, conductor to shield   2500 Vdc
Jacket Spark Test Voltage   2500 Vac
Nominal Velocity of Propagation (NVP)   82 %
Shield dc Resistance   4.90 ohms/kft
Structural Return Loss   15 dB @ 1000–3000 MHz   |   20 dB @ 5–1000 MHz
Structural Return Loss Test Method   100% Swept Tested
   
Environmental Specifications  
Environmental Space   Non-plenum
Flame Test Method   CMG
Operating Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
Safety Standard   cETL   |   ETL
Temperature Rating, UL   75 °C   |   167 °F
   
General Specifications  
Cable Type   Series 6
Jacket Color   Black
Product Number   5740
Center Conductor Gauge   18 AWG
Center Conductor Type   Solid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, loaded   20 times
Minimum Bend Radius, unloaded   10 times
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
5 MHz2.030.62
50 MHz4.621.41
55 MHz4.831.47
100 MHz6.301.92
200 MHz8.662.64
400 MHz12.233.73
700 MHz16.565.05
900 MHz18.995.79
1000 MHz20.046.11
1200 MHz22.076.73
1450 MHz24.577.49
1800 MHz27.658.43
2200 MHz30.679.35
2500 MHz32.709.97
3000 MHz35.8210.92

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Add Cancel
Powered By OneLink