4101303/10   |   2293V WHRL RG11 95 1000

RG 11 Type 95% Braid Plenum Video Coaxial Cable, white jacket, 1000 ft (305 m) reel

Product Classification  
Portfolio   CommScope®
Product Type   Coaxial video cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Construction Type   Non-armored
Center Conductor Material   Bare copper
Dielectric Material   Foam FEP
Shield (Braid) Coverage   95 %
Shield (Braid) Gauge   34 AWG
Shield (Braid) Material   Tinned copper
Shield (Tape) Material   Aluminum/Poly, bonded
Jacket Material   PVC
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   74.00 lb/kft
Diameter Over Center Conductor, specific   0.0641 in per 1 strand
Diameter Over Dielectric   7.0612 mm   |   0.2780 in
Diameter Over Jacket Tolerance   ±0.008 in
Diameter Over Jacket, nominal   8.788 mm   |   0.346 in
Diameter Over Shield (Braid)   7.849 mm   |   0.309 in
Diameter Over Shield (Tape)   7.214 mm   |   0.284 in
Jacket Thickness   0.457 mm   |   0.018 in
Jacket Thickness, minimum spot   0.305 mm   |   0.012 in
   
Electrical Specifications  
Capacitance   52.5 pF/m   |   16.0 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   2.90 ohms/kft
Dielectric Strength, conductor to shield   4000 Vdc
Jacket Spark Test Voltage   5000 Vac
Nominal Velocity of Propagation (NVP)   86 %
Structural Return Loss   15 dB @ 1500–3000 MHz   |   20 dB @ 10–1500 MHz
Structural Return Loss Test Method   100% Swept Tested
   
Environmental Specifications  
Environmental Space   Plenum
Flame Test Method   CMP
Operating Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
Safety Standard   cETL   |   ETL
Temperature Rating, UL   75 °C   |   167 °F
   
General Specifications  
Cable Type   Series 11
Jacket Color   White
Product Number   2293V
Center Conductor Gauge   14 AWG
Center Conductor Type   Solid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, loaded   20 times
Minimum Bend Radius, unloaded   10 times
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
1 MHz0.300.09
10 MHz1.480.45
50 MHz2.950.90
100 MHz4.201.28
200 MHz6.071.85
400 MHz9.022.75
700 MHz12.863.92
900 MHz15.484.72
1000 MHz16.535.04
1450 MHz21.066.42
1800 MHz23.687.22
2200 MHz25.557.79
2500 MHz27.228.30
3000 MHz30.249.22

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Add Cancel
Powered By OneLink