4101204/10   |   2287V WTRL RG11 QD 1000

RG 11 Type Quad Shield Plenum Video Coaxial Cable, white jacket, 1000 ft (305 m) reel

Product Classification  
Portfolio   CommScope®
Product Type   Coaxial video cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Construction Type   Non-armored
Center Conductor Material   Copper-clad steel wire
Dielectric Material   Foam FEP
Inner Shield (Braid) Coverage   60 %
Inner Shield (Braid) Gauge   36 AWG
Inner Shield (Braid) Material   Tinned copper
Inner Shield (Tape) Material   Aluminum/Poly
Outer Shield (Braid) Coverage   50 %
Outer Shield (Braid) Gauge   36 AWG
Outer Shield (Braid) Material   Tinned copper
Outer Shield (Tape) Material   Aluminum/Poly, non-bonded
Jacket Material   PVC
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   69.00 lb/kft
Diameter Over Center Conductor, specific   0.0641 in per 1 strand
Diameter Over Dielectric   7.0612 mm   |   0.2780 in
Diameter Over Inner Shield (Tape)   7.214 mm   |   0.284 in
Diameter Over Jacket Tolerance   ±0.008 in
Diameter Over Jacket, nominal   9.042 mm   |   0.356 in
Jacket Thickness   0.432 mm   |   0.017 in
Jacket Thickness, minimum spot   0.305 mm   |   0.012 in
Diameter Over Inner Shield (Braid)   7.595 mm   |   0.299 in
Diameter Over Outer Shield (Braid)   8.204 mm   |   0.323 in
   
Electrical Specifications  
Capacitance   52.5 pF/m   |   16.0 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   11.00 ohms/kft
Dielectric Strength, conductor to shield   4000 Vdc
Jacket Spark Test Voltage   2500 Vac
Nominal Velocity of Propagation (NVP)   86 %
Shield dc Resistance   1.70 ohms/kft
Structural Return Loss   15 dB @ 1000–3000 MHz   |   20 dB @ 5–1000 MHz
Structural Return Loss Test Method   100% Swept Tested
   
Environmental Specifications  
Environmental Space   Plenum
Flame Test Method   CMP
Safety Standard   cETL   |   ETL
Temperature Rating, UL   75 °C   |   167 °F
   
General Specifications  
Cable Type   Series 11
Jacket Color   White
Supported Application   Video
Product Number   2287V
Center Conductor Gauge   14 AWG
Center Conductor Type   Solid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, loaded   20 times
Minimum Bend Radius, unloaded   10 times
Electrical Performance
FrequencyAttenuation (dB/100 ft)
1 MHz0.15
10 MHz0.45
50 MHz0.90
100 MHz1.28
200 MHz1.85
400 MHz2.75
700 MHz3.92
900 MHz4.72
1000 MHz5.04
1450 MHz6.67
1800 MHz7.71
2200 MHz8.50
3000 MHz9.88

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Add Cancel
Powered By OneLink