4130103/10   |   2286V WTRL RG11 95 1000

RG 11 Type 95% Braid Plenum Video Security Coaxial Cable, white jacket, 1000 ft (305 m) reel

Product Classification  
Portfolio   CommScope®
Product Type   Coaxial video cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Construction Type   Non-armored
Center Conductor Material   Bare copper
Dielectric Material   Foam FEP
Shield (Braid) Coverage   95 %
Shield (Braid) Gauge   34 AWG
Shield (Braid) Material   Bare copper
Jacket Material   PVC
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   76.00 lb/kft
Diameter Over Center Conductor   1.6281 mm per 1 strand
0.0641 in per 1 strand
Diameter Over Dielectric   7.0612 mm   |   0.2780 in
Diameter Over Jacket Tolerance   ±0.006 in
Diameter Over Jacket, nominal   8.661 mm   |   0.341 in
Diameter Over Shield (Tape)   7.747 mm   |   0.305 in
Jacket Thickness   0.457 mm   |   0.018 in
Jacket Thickness, minimum spot   0.305 mm   |   0.012 in
   
Electrical Specifications  
Capacitance   52.5 pF/m   |   16.0 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   2.90 ohms/kft
Dielectric Strength, conductor to shield   4000 Vdc
Jacket Spark Test Voltage   5000 Vac
Nominal Velocity of Propagation (NVP)   84 %
Shield dc Resistance   2.50 ohms/kft
Structural Return Loss   20 dB @ 10–300 MHz
Structural Return Loss Test Method   100% Swept Tested
   
Environmental Specifications  
Environmental Space   Plenum
Flame Test Method   CMP
Safety Standard   cETL   |   ETL
UL Temperature Rating   75 °C   |   167 °F
   
General Specifications  
Cable Type   Series 11
Jacket Color   White
Supported Application   Security/CCTV
Product Number   2286V
Center Conductor Gauge   14 AWG
Center Conductor Type   Solid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, loaded   20 times
Minimum Bend Radius, unloaded   10 times
Electrical Performance
FrequencyAttenuation (dB/100 ft)
1 MHz0.09
10 MHz0.43
50 MHz1.07
100 MHz1.48
200 MHz2.15
400 MHz3.24
700 MHz4.67
900 MHz5.46
1000 MHz5.83
1450 MHz7.49
1800 MHz8.49