1499539-5   |   TE610UC-WT100

Undercarpet Copper Cable, category 6, 4-pair, 8 conductors, unshielded, 100 ft, white

  • Exceeds TIA/EIA and ISO specifications for Categories specified
  • Exceeds all requirements for Gigabit Ethernet
  • Leadfree jacketing
Product Classification  
Portfolio   NETCONNECT®
Product Series   Undercarpet
Product Type   Twisted pair cable
Regional Availability   North America
   
Construction Materials  
Conductor Material   Bare copper
   
Dimensions  
Cable Length   30 m   |   100 ft
   
Electrical Specifications  
ANSI/TIA Category   6
Operating Voltage, maximum   80 V
Remote Powering   Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating   300 V
   
Environmental Specifications  
Safety Standard   UL
   
General Specifications  
Cable Type   U/UTP (unshielded)
Pairs, quantity   4
Supported Application   Commercial Office   |   Retail
Jacket Color   White
Conductor Gauge, singles   24 AWG
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink