1499418-1   |   TE510R25-WT02

510 Series Copper Cable, category 5e, 25 Pair, UTP, 100 MHz, CMR rated, 24 AWG, 1000 ft reel, white

Product Classification  
Portfolio   NETCONNECT®
Product Series   510 Series
Product Type   Twisted pair cable
Regional Availability   Asia   |   Latin America   |   North America
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   High density polyethylene (HDPE)
   
Dimensions  
Cable Length   305 m   |   1000 ft
Diameter Over Jacket, nominal   12.700 mm   |   0.500 in
   
Electrical Specifications  
ANSI/TIA Category   5e
Operating Voltage, maximum   80 V
Remote Powering   Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class D
Safety Voltage Rating   300 V
   
Environmental Specifications  
Environmental Space   Non-plenum
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   25
Cable Component Type   Horizontal
Jacket Color   White
Product Number   510R
Conductor Gauge, singles   24 AWG
Conductor Type, singles   Solid
Conductors, quantity   50
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink