3-553079-3

Undercarpet Flat Copper Cable, 3 conductors, 12 AWG, shielded, 50 ft, white/green/black

  • Available in 3 and 5-conductor versions
  • Undercarpet cable with isolated ground is for use with sensitive computer equipment
Product Classification  
Product Series   Undercarpet
Product Type   Power cable
Regional Availability   North America
   
Construction Materials  
Conductor Material   Bare copper
Insulation Material   PVC
   
Dimensions  
Cable Length   15 m   |   50 ft
Height Over Jacket   1.300 mm   |   0.051 in
Width Over Jacket   70.570 mm   |   2.778 in
   
Electrical Specifications  
Current Rating, maximum   20.0 A @ 20 °C
Safety Voltage Rating   300 V
   
Environmental Specifications  
Environmental Space   Indoor
Safety Standard   CSA   |   UL
   
General Specifications  
Cable Type   FCC
Conductor Gauge, singles   12 AWG
Conductors, quantity   3
Ground Wire Type   Standard
Jacket Color   Blue
Jacket Color, singles   Black   |   Green   |   White
Packaging Type   Reel
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink