3-553079-4

Undercarpet Flat Copper Cable, 3 conductors, 12 AWG, shielded, 100 ft, white/green/black

  • Undercarpet cable with isolated ground is for use with sensitive computer equipment
  • Available in 3 and 5-conductor versions
Product Classification  
Product Series   Undercarpet
Product Type   Power cable
Regional Availability   North America
   
Construction Materials  
Conductor Material   Bare copper
Insulation Material   PVC
   
Dimensions  
Cable Length   30 m   |   100 ft
Height Over Jacket   1.300 mm   |   0.051 in
Width Over Jacket   70.570 mm   |   2.778 in
   
Electrical Specifications  
Current Rating, maximum   20.0 A @ 20 °C
Current Rating, maximum (temporary)   20.0 A @ 20 °C
Safety Voltage Rating   300 V
   
Environmental Specifications  
Environmental Space   Indoor
Safety Standard   CSA   |   UL
   
General Specifications  
Cable Type   FCC
Conductor Gauge, singles   12 AWG
Conductors, quantity   3
Ground Wire Type   Standard
Jacket Color   Blue
Jacket Color, singles   Black   |   Green   |   White
Packaging Type   Reel
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink