PFC-302O12F

Powered Fiber Cable, OM3, 2 Fibers, Outdoor, 12AWG Conductor, Printed in FEET

  • Easy peel, stranded conductors for maximum cable flexibility and rapid access
  • Polarization indentation along one side of the cable for polarity identification
  • No special tools or mounting hardware required - usage of a standard “FTTH” pressure clamp for aerial installation
  • Easy split of cable into three separate sections for separate routing in closures, as needed for installation
  • Polyethylene jacket for outdoor duct or direct buried applications
Product Classification  
Product Type   Hybrid cable, fiber and power
Regional Availability   North America
   
Standards And Qualifications  
Cable Qualification Standards   Telcordia GR-20-CORE Issue 4
   
General Specifications  
Cable Type   Stranded outdoor
Conductor Gauge   12 AWG
Ordering Note   Minimum order quanity is 1640 feet
   
Construction Materials  
Total Fiber Count   2
Fiber Type   OM3, bend insensitive
Jacket Color   Black
Jacket UV Resistance   UV stabilized
   
Dimensions  
Cable Weight   73.9 lb/kft
Height Over Jacket   4.32 mm   |   0.17 in
Width Over Jacket   11.43 mm   |   0.45 in
   
Physical Specifications  
Minimum Bend Radius, loaded   50.8 mm   |   2.0 in
Minimum Bend Radius, unloaded   30.5 mm   |   1.2 in
Tensile Load, long term, maximum   133 N   |   30 lbf
Tensile Load, short term, maximum   440 N   |   99 lbf
Vertical Rise, maximum   122.0 m   |   400.3 ft
   
Environmental Specifications  
Environmental Space   Outdoor
Installation Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Included Parts

CS-5E-PFC   (Product Component—not orderable)
50µm OM3 Bend-Insensitive Multimode Fiber
Add Cancel
Powered By OneLink