450310003   |   F5077TSVM109 SM FM

HomeConnect® 75 Ohm Coaxial Drop Cable, Series 50, black PVC jacket with messenger

Product Classification  
Brand   HomeConnect®
Product Type   Coaxial drop cable
Product Series   50 Series
   
Construction Materials  
Jacket Material   PVC
Center Conductor Material   Copper-clad aluminum
Dielectric Material   Foam PE
Inner Shield (Braid) Coverage   77 %
Inner Shield (Braid) Gauge   33 AWG
Inner Shield (Braid) Material   Aluminum
Inner Shield (Tape) Material   Aluminum/Polymer/Aluminum (APA) bonded
Messenger Wire Material   Zinc-coated steel
Outer Shield (Tape) Material   Aluminum/Polymer/Aluminum (APA)
   
Dimensions  
Diameter Over Center Conductor, nominal   2.769 mm   |   0.109 in
Diameter Over Dielectric, nominal   11.557 mm   |   0.455 in
Diameter Over Inner Shield (Tape), nominal   11.760 mm   |   0.463 in
Diameter Over Jacket, nominal   14.986 mm   |   0.590 in
Diameter Over Messenger Wire, nominal   2.769 mm   |   0.109 in
Jacket Thickness, nominal   1.1938 mm   |   0.0470 in
Shipping Weight   151.00 lb/kft
   
Electrical Specifications  
dc Resistance, Inner Conductor, nominal   1.20 ohms/kft
dc Resistance, Outer Conductor, nominal   2.80 ohms/kft
dc Resistance, Loop, nominal   4.00 ohms/kft
Operating Frequency Band   5–3000 MHz
dc Resistance Note   Nominal values based on a standard condition of 20 °C (68 °F)
Capacitance   53.1 pF/m   |   16.2 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Nominal Velocity of Propagation (NVP)   85 %
   
Environmental Specifications  
Environmental Space   Aerial
   
General Specifications  
Cable Type   Series 50
Packaging Type   Reel
Shield Construction Type   Trishield
Center Conductor Gauge   9 AWG
Center Conductor Type   Solid
Jacket Color   Black
Jacket Marking   Feet
Messenger Wire Type   Solid
Warranty   One year
   
Mechanical Specifications  
Messenger Wire Breaking Strength, minimum   816 kg   |   1800 lb
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
5 MHz0.690.21
55 MHz1.970.60
83 MHz2.400.73
85 MHz2.430.74
187 MHz3.581.09
204 MHz4.631.14
211 MHz3.811.16
250 MHz4.171.27
300 MHz4.561.39
350 MHz4.921.50
400 MHz5.281.61
450 MHz5.611.71
500 MHz5.911.80
550 MHz6.201.89
600 MHz6.501.98
750 MHz7.322.23
865 MHz7.872.40
1000 MHz8.502.59
1218 MHz9.422.87
1300 MHz9.812.99
1400 MHz10.273.13
1500 MHz10.703.26
1600 MHz11.093.38
1700 MHz11.523.51
1794 MHz11.883.62
1800 MHz11.913.63
2000 MHz12.703.87
2200 MHz13.454.10
2500 MHz14.534.43
2800 MHz15.594.75
3000 MHz16.244.95
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)