PWR-806-SE-75 M

HELIAX® FiberFeed® Remote Radio Head Power Cable, 8 conductor, 6 AWG, four Blue and four Grey 75 meter

Product Classification  
Portfolio   CommScope®
Brand   FiberFeed®   |   HELIAX®
Product Type   Power cable
Regional Availability   Europe
   
Construction Materials  
Jacket Material   PVC
   
Dimensions  
Cable Length   75 m   |   246 ft
Cable Weight   151.70 kg/m
Diameter Over Jacket, nominal   29.100 mm   |   1.146 in
   
Electrical Specifications  
Conductor dc Resistance   0.41 ohms/kft
Conductor dc Resistance Note   Maximum value based on a standard condition of 20 °C (68 °F)
   
Environmental Specifications  
Installation Temperature   -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
Storage Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Conductor Gauge, singles   6 AWG
Conductors, quantity   8