PWRT-604-S

HELIAX® FiberFeed® Remote Radio Head Power Cable, 3 conductor with shield, 4 AWG

Product Classification  
Portfolio   CommScope®
Brand   FiberFeed®   |   HELIAX®
Product Series   PWRT
Regional Availability   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
General Specifications  
Ordering Note   CommScope® non-standard product
   
Construction Materials  
Construction Type   Non-armored
Conductor Material   Tinned copper
Dielectric Material   PVC
Drain Wire Material   Tinned copper
Filler Material   Polypropylene
Ground Wire Material   Tinned copper
Insulation Material, singles   PVC
Jacket Material   PVC
Outer Shield (Braid) Coverage   65 %
Outer Shield (Braid) Gauge   34 AWG
Outer Shield (Braid) Material   Tinned copper
Outer Shield (Tape) Material   Aluminum/Poly, non-bonded
   
Dimensions  
Cable Weight   0.88 kg/m   |   0.59 lb/ft
Diameter Over Conductor, singles   5.9436 mm per 19 strand
0.2340 in per 19 strand
Diameter Over Dielectric   8.0772 mm   |   0.3180 in
Diameter Over Drain Wire   2.1380 mm per 7 strand
0.0842 in per 7 strand
Diameter Over Ground Wire   3.607 mm   |   0.142 in
Diameter Over Jacket, nominal   29.439 mm   |   1.159 in
Diameter Over Shield (Braid)   25.171 mm   |   0.991 in
Jacket Thickness   2.032 mm   |   0.080 in
   
Electrical Specifications  
Conductor dc Resistance   0.26 ohms/kft   |   0.85 ohms/km
Conductor dc Resistance Note   Maximum value based on a standard condition of 20 °C (68 °F)
Safety Voltage Rating   600 V
   
Environmental Specifications  
Environmental Space   UV resistant for outdoor and/or direct burial installations
Operating Temperature   -40 °C to +90 °C (-40 °F to +194 °F)
Safety Standard   NEC Article 336 (Type TC-ER)
   
General Specifications  
Cable Type   Power
Jacket Color   Black
Supported Application   Industrial
Conductor Gauge, singles   4 AWG
Conductor Type, singles   Stranded
Conductors, quantity   3
Construction Type   Discrete power cable
Drain Wire Gauge   12 AWG
Ground Wire Gauge   8 AWG
Ground Wire Type   Stranded
Jacket Color, singles   Blue   |   Green   |   Orange   |   Red