Product Comparison

The part numbers you selected are compared below. Differences between the products are indicated by highlighted rows.

Part Number1375189-17602381402153448-4
Description Code USL600-SHLD, GYAMP-TWIST SLX, 6S,GY
CategoryInformation OutletsInformation OutletsInformation Outlets
DescriptionSL110 Series Modular Jack, category 5e, T568A/T568B, shielded, 180° (rear) entry shield, blackUniprise SLX Series Modular Jack, category 6, shielded , 4 Pair, without dust cover, grayAMP-TWIST SLX Series Modular Jack, category 6, shielded , 4 Pair, without dust cover, gray
Images
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
RCMCompliant to electrical safety, EMC, EME & telecommunications requirements
Product Classification
Portfolio  NETCONNECT®Uniprise®NETCONNECT®
Product Series  SL SeriesSLX SeriesSLX Series
Product Type  Modular jackModular jackModular jack
Regional Availability  Asia   |   EMEA   |   Latin America   |   North AmericaNorth AmericaAsia   |   Australia/New Zealand   |   EMEA   |   Latin America
Dimensions
Compatible Cable Diameter, maximum   8.50 mm   |   0.33 in8.50 mm   |   0.33 in
Compatible Insulated Conductor Diameter, maximum  1.450 mm   |   0.057 in1.600 mm   |   0.063 in1.600 mm   |   0.063 in
Depth  30.48 mm   |   1.20 in36.80 mm   |   1.45 in36.80 mm   |   1.45 in
Height  16.13 mm   |   0.64 in16.13 mm   |   0.64 in16.13 mm   |   0.64 in
Width  14.48 mm   |   0.57 in14.48 mm   |   0.57 in14.44 mm   |   0.57 in
Electrical Specifications
ANSI/TIA Category  5e66
Safety Voltage Rating  150 Vac  
Transmission Standard  ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class DANSI/TIA-568-C.2   |   ISO/IEC 11801 Class EANSI/TIA-568-C.2   |   ISO/IEC 11801 Class E
Environmental Specifications
Flammability Rating  UL 94 V-0UL 94 V-0UL 94 V-0
Operating Temperature  -40 °C to +70 °C (-40 °F to +158 °F)-10 °C to +60 °C (+14 °F to +140 °F)-10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard  CSA   |   cUL  
General Specifications
Cable Type  ShieldedShieldedShielded
Color  BlackGrayGray
Includes  Strain relief cap  
Mount Type   Keystone faceplates and panels   |   SL Series faceplates and panelsKeystone faceplates and panels   |   SL Series faceplates and panels
Package Quantity  12424
Packaging Type  BagBag   |   BoxBag   |   Box
Panel Cutout, recommended  14.78 x 20.07 mm (0.58 x 0.79 in)14.78 x 20.07 mm (0.58 x 0.79 in)14.78 x 20.07 mm (0.58 x 0.79 in)
Panel Thickness, recommended  1.60 mm1.60 mm1.60 mm
Mechanical Specifications
Conductor Gauge, solid  24–22 AWG26–22 AWG26–22 AWG
Conductor Gauge, stranded  26–24 AWG26–24 AWG26–24 AWG
Conductor Type  Solid   |   StrandedSolid   |   StrandedSolid   |   Stranded
Contact Base Material  Beryllium copperBeryllium copperBeryllium copper
Contact Plating Material  GoldGoldGold
Contact Plating Thickness  1.27 µm1.27 µm1.27 µm
Material Type  PolycarbonatePolycarbonate   |   ZMAC 5Polycarbonate   |   ZMAC 5
Outlet Type  StandardStandardStandard
Plug Insertion Life, minimum  750 times  
Plug Retention Force, minimum  89 N   |   20 lbf  
Termination Punchdowns, minimum  200 times  
Termination Tool  SL Termination toolSL Termination toolSL Termination tool
Termination Type  IDCIDCIDC
Wiring  T568A   |   T568BT568A   |   T568BT568A   |   T568B
Powered By OneLink