Product Comparison

The part numbers you selected are compared below. Differences between the products are indicated by highlighted rows.

Part Number2111435-82291217-8
Description Code KJ510 JACK-YEL
CategoryInformation OutletsInformation Outlets
DescriptionE Series Keystone Modular Jack, 8-position, category 5e, unshielded UTP, RJ45, yellowKJ Series Keystone Modular Jack, 8-position, category 5e, unshielded UTP, yellow
Images
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
AgencyClassification
RoHS 2011/65/EUCompliant
Product Classification
Portfolio  NETCONNECT®CommScope®
Product Series  E SeriesKJ Series
Product Type  Modular jackModular jack
Regional Availability  Asia   |   Latin America   |   North AmericaAsia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
Dimensions
Compatible Cable Diameter, maximum  5.80 mm   |   0.23 in 
Compatible Insulated Conductor Diameter, maximum  1.450 mm   |   0.057 in1.270 mm   |   0.050 in
Depth  30.48 mm   |   1.20 in30.48 mm   |   1.20 in
Height  16.13 mm   |   0.64 in16.13 mm   |   0.64 in
Width  14.48 mm   |   0.57 in16.48 mm   |   0.65 in
Electrical Specifications
Current Rating, maximum  0.75 A 
Insulation Resistance, minimum  500 mOhm 
Safety Voltage Rating  150 Vac 
Transmission Standard  ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class DANSI/TIA-568-C.2   |   ISO/IEC 11801 Class D
Environmental Specifications
Flammability Rating  UL 94 V-0UL 94 V-0
Operating Temperature  -40 °C to +70 °C (-40 °F to +158 °F) 
Safety Standard  cUL   |   UL 1863 
General Specifications
Cable Type  UnshieldedUnshielded
Color  YellowYellow
Mount Type  KL Series faceplates and panelsHubbell® faceplates   |   Leviton® faceplates   |   Panduit® faceplates
Package Quantity   1
Packaging Type  BagBag
Panel Cutout, recommended  14.78 x 20.07 mm (0.58 x 0.79 in)14.79 x 19.31 mm (0.58 x 0.76 in)
Panel Thickness, recommended  1.60 mm1.60 mm
Mechanical Specifications
Conductor Gauge, solid  24–22 AWG24–22 AWG
Conductor Gauge, stranded  26–24 AWG26–24 AWG
Conductor Type  Solid   |   StrandedSolid   |   Stranded
Contact Base Material  Beryllium copperBeryllium copper
Contact Plating Material  GoldGold
Contact Plating Thickness  1.27 µm1.27 µm
Material Type  PolycarbonatePolycarbonate
Outlet Type  KeystoneKeystone
Plug Insertion Life, minimum  750 times 
Termination Punchdowns, minimum  100 times 
Termination Tool  SL Termination tool110 Punchdown tool   |   SL Termination tool
Termination Type  IDCIDC
Wiring  T568A   |   T568BT568A   |   T568B
Powered By OneLink