760181982   |   M81-266 BLANK

M81-266 ProWhite Blank Coaxial Adapter

Product Classification  
Portfolio   CommScope®
Product Type   Multimedia blank
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Color   ProWhite
Mount Type   Snap-in
Package Quantity   1
   
Mechanical Specifications  
Material Type   High-impact, flame retardant, thermoplastic
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard   cUL   |   UL