Product Classification  
Brand   HomeConnect®
Product Type   Grounding block
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   c-UL-us   |   CE   |   EN 60728-4   |   SCTE   |   UL 467
   
Electrical Specifications  
Impedance   75 ohm
Operating Frequency Band   0 – 3000 MHz
Insertion Loss at Frequency Band, maximum   0.2 dB @ 0–1002 MHz   |   0.3 dB @ 1002–3000 MHz
Return Loss at Frequency Band, minimum   20 dB @ 2000–3000 MHz   |   25 dB @ 1002–2000 MHz   |   35 dB @ 0–1002 MHz
Shielding Effectiveness, minimum   120 dB
   
General Specifications  
Device Type   Ground block
   
Mechanical Specifications  
Material Type   Brass
Plating   Nickel
Recommended Bonding Torque, minimum   30.0 in lb
Recommended Bonding Torque, maximum   50.0 in lb
   
Packed Dimensions  
Carton Quantity   500
Height   241.30 mm   |   9.50 in
Length   342.90 mm   |   13.50 in
Width   241.30 mm   |   9.50 in
Shipping Weight   18.14 kg   |   40.00 lb