Product Classification  
Portfolio   CommScope®
Product Series   KJ Series
Product Type   Modular jack
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Compatible Insulated Conductor Diameter, maximum   1.270 mm   |   0.050 in
Depth   30.48 mm   |   1.20 in
Height   16.13 mm   |   0.64 in
Width   16.48 mm   |   0.65 in
   
Electrical Specifications  
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class D
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
   
General Specifications  
Cable Type   Unshielded
Color   Gray
Mount Type   Hubbell® faceplates   |   Leviton® faceplates   |   Panduit® faceplates
Package Quantity   1
Packaging Type   Bag
Panel Cutout, recommended   14.79 x 19.31 mm (0.58 x 0.76 in)
Panel Thickness, recommended   1.60 mm
   
Mechanical Specifications  
Conductor Gauge, solid   24–22 AWG
Conductor Gauge, stranded   26–24 AWG
Conductor Type   Solid   |   Stranded
Contact Base Material   Beryllium copper
Contact Plating Material   Gold
Contact Plating Thickness   1.27 µm
Material Type   Polycarbonate
Outlet Type   Keystone
Termination Tool   110 Punchdown tool   |   SL Termination tool
Termination Type   IDC
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink