1375187-4

SL110 Series Modular Jack, RJ45, 8-position, category 6, T568A/T568B, unshielded, with dust cover, gray

Product Classification  
Portfolio   NETCONNECT®
Product Series   SL Series
Product Type   Modular jack
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America
   
Dimensions  
Compatible Insulated Conductor Diameter, maximum   1.450 mm   |   0.057 in
Depth   30.48 mm   |   1.20 in
Height   16.13 mm   |   0.64 in
Width   14.48 mm   |   0.57 in
   
Electrical Specifications  
ANSI/TIA Category   6
Safety Voltage Rating   150 Vac
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class E
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Safety Standard   CSA   |   cUL
   
General Specifications  
Cable Type   Unshielded
Color   Cool gray
Includes   Shutter   |   Strain relief cap
Mount Type   SL Series faceplates and panels
Package Quantity   1
Packaging Type   Bag
Panel Cutout, recommended   14.78 x 20.07 mm (0.58 x 0.79 in)
Panel Thickness, recommended   1.60 mm
   
Mechanical Specifications  
Conductor Gauge, solid   24–22 AWG
Conductor Gauge, stranded   26–24 AWG
Conductor Type   Solid   |   Stranded
Contact Base Material   Beryllium copper
Contact Plating Material   Gold
Contact Plating Thickness   1.27 µm
Material Type   Polycarbonate
Outlet Type   Standard
Plug Insertion Life, minimum   750 times
Plug Retention Force, minimum   89 N   |   20 lbf
Termination Punchdowns, minimum   200 times
Termination Tool   SL Termination tool
Termination Type   IDC
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink